Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flachsauger SPF - SPF 30 ED-65 SC040
Bill of material
SCHMALZ 10.01.01.12372 SPF 30 ED-65 SC040
NAME
Name
10_01_01_12372
NNCUSTOM
SPF 30 ED-65 SC040
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SPF 30 ED-65 SC040
LINACUSTOM
SPF 30 ED-65 SC040
ARTNR
Order number
10.01.01.12372
C127
d
7.5 mm
C125
d1
10.5 mm
C122
Dk
15.1 mm
C1688
Dmax(S)
33.6 mm
C614
Ds
31.4 mm
C117
H
12 mm
C116
H2
4.6 mm
C171
Z
2.5 mm
C556
Saugkraft
29.5 N
C551
Abreißkraft
35.3 N
C681
Querkraft
22.5 N
C683
Volumen
2.531 cmł
C462
Werkstückradius (min) (konvex)
45 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
30
C191
Nippel
SC 040
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Gewicht
2.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models