Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flachsauger SPF - SPF 60 ED-65 SC050
Bill of material
SCHMALZ 10.01.01.12896 SPF 60 ED-65 SC050
NAME
Name
10_01_01_12896
NNCUSTOM
SPF 60 ED-65 SC050
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SPF 60 ED-65 SC050
LINACUSTOM
SPF 60 ED-65 SC050
ARTNR
Order number
10.01.01.12896
C127
d
10.5 mm
C125
d1
17.5 mm
C122
Dk
22.1 mm
C1688
Dmax(S)
65 mm
C614
Ds
61.2 mm
C117
H
18.1 mm
C116
H2
7.5 mm
C171
Z
5.1 mm
C556
Saugkraft
107 N
C551
Abreißkraft
135 N
C681
Querkraft
65 N
C683
Volumen
12.669 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C191
Nippel
SC 050
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Gewicht
9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models