Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN-F - PFYN-F 30 CR-50 G1/8-AG M5-IG
Bill of material
SCHMALZ 10.01.01.11043 PFYN-F 30 CR-50 G1/8-AG M5-IG
NAME
Name
10_01_01_11043
NNCUSTOM
PFYN-F 30 CR-50 G1/8-AG M5-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN-F 30 CR-50 G1/8-AG M5-IG
LINACUSTOM
PFYN-F 30 CR-50 G1/8-AG M5-IG
ARTNR
Order number
10.01.01.11043
C614
Ds
30 mm
C135
G2
M5-IG
C115
H1
19 mm
C444
Saugerwerkstoff
Chloroprene CR
C575
Weight
5.1 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model