Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging - SPF 40 ED-65 G1/4-AG
Bill of material
SPF 40 ED-65 G1/4-AG
CNSORDERNO
Type
SPF 40 ED-65 G1/4-AG
ARTNR
Part no.
10.01.01.13246
CTN
Customs Tariff Number
39269097
DN
dn
6.1 mm
DMS
Dmax(S)
43.7 mm
DS
Ds
41.4 mm
G1
G1/4"-M
H
22.2 mm
LG1
10 mm
SW1
17 mm
Z
Z (Stroke)
2.5 mm
SF
Suction force
49.5 N
POF
Pull-off force
62.5 N
LF
Lateral force
25 N
V
Volume
5.091 cm^3
CR
Curve radius (min) (convex)
70 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
40
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
18.8 g
PF
Product family
SPF
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models