Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 50 NBR-60 G1/4-AG
Bill of material
SCHMALZ 10.01.01.10635 SAF 50 NBR-60 G1/4-AG
NAME
Name
10_01_01_10635
NNCUSTOM
SAF 50 NBR-60 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 50 NBR-60 G1/4-AG
LINACUSTOM
SAF 50 NBR-60 G1/4-AG
ARTNR
Order number
10.01.01.10635
C124
dn
6 mm
C1688
Dmax(S)
56 mm
C614
Ds
50 mm
C132
G1
G1/4"-AG
C117
H
28 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
5 mm
C556
Saugkraft
100 N
C681
Querkraft
80 N
C682
Querkraft (geölte Oberfläche)
76 N
C683
Volumen
9.48 cmł
C462
Werkstückradius (min) (konvex)
65 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
39.8 g
C1432
Faltenanzahl
0
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD