Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGCN - SGCN 12 NBR-50 G1/8-AG
Bill of material
SCHMALZ 10.01.01.10959 SGCN 12 NBR-50 G1/8-AG
NAME
Name
10_01_01_10959
NNCUSTOM
SGCN 12 NBR-50 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGCN 12 NBR-50 G1/8-AG
LINACUSTOM
SGCN 12 NBR-50 G1/8-AG
ARTNR
Order number
10.01.01.10959
C124
dn
2 mm
C1688
Dmax(S)
14 mm
C614
Ds
11.3 mm
C132
G1
G1/8"-AG
C117
H
11 mm
C133
LG1
11 mm
C171
Z
1 mm
C946
Baugröße
12
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
7.3 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir