Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 90x30 NBR-70 G1/4-AG
Bill of material
SCHMALZ 10.01.05.00092 SGON 90x30 NBR-70 G1/4-AG
NAME
Name
10_01_05_00092
NNCUSTOM
SGON 90x30 NBR-70 G1/4-AG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 90x30 NBR-70 G1/4-AG
LINACUSTOM
SGON 90x30 NBR-70 G1/4-AG
ARTNR
Order number
10.01.05.00092
C1704
Bmax(S)
33 mm
C1227
Bs
30 mm
C124
dn
3.5 mm
C132
G1
G1/4"-AG
C117
H
26 mm
C133
LG1
10 mm
C1703
Lmax(S)
92.5 mm
C1228
Ls
90 mm
C140
SW1
17 mm
C171
Z
3.5 mm
C556
Saugkraft
112.6 N
C683
Volumen
9.473 cmł
C462
Werkstückradius (min) (konvex)
35 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
90 x 30 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
70 °Sh
C575
Weight
34.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models