Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGPN - SGPN 20 NK-40 G1/8-IG
Bill of material
SCHMALZ 10.01.01.10180 SGPN 20 NK-40 G1/8-IG
NAME
Name
10_01_01_10180
NNCUSTOM
SGPN 20 NK-40 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGPN 20 NK-40 G1/8-IG
LINACUSTOM
SGPN 20 NK-40 G1/8-IG
ARTNR
Order number
10.01.01.10180
C124
dn
3.5 mm
C1688
Dmax(S)
22 mm
C614
Ds
20 mm
C132
G1
G1/8"-IG
C117
H
22.4 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
1.5 mm
C556
Saugkraft
8.5 N
C683
Volumen
0.6 cmł
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
20
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
40 °Sh
C575
Weight
4.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Flat Suction Cups SGPN - SGPN 15 NK-40 G1/8-AG
    Schmalz
    Spring plunger FSTE
    Schmalz
    Spring Plungers FSTI
    Schmalz
    Flat Suction Cups SGPN - SGPN 20 NK-40 G1/8-AG
    Schmalz
    Flat Suction Cups SGPN - SGPN 30 NK-40 G1/4-IG
    Schmalz
    Spring plunger FSTA
    Schmalz
    Flat Suction Cups SGPN - SGPN 35 NK-40 G1/4-IG
Previews
3D
Dimension
2D
Download CAD models