Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHFN - SHFN 85 NK-45 G1/4-IG E MOS
Bill of material
SCHMALZ 10.01.01.12213 SHFN 85 NK-45 G1/4-IG E MOS
NAME
Name
10_01_01_12213
NNCUSTOM
SHFN 85 NK-45 G1/4-IG E MOS
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SHFN 85 NK-45 G1/4-IG E MOS
LINACUSTOM
SHFN 85 NK-45 G1/4-IG E MOS
ARTNR
Order number
10.01.01.12213
C124
dn
4.4 mm
C1688
Dmax(S)
89 mm
C614
Ds
85 mm
C132
G1
G1/4"-AG
C117
H
37.2 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
4 mm
C126
d2
50 mm
C946
Baugröße
85
C444
Saugerwerkstoff
Naturkautschuk NK
C1369
Saugkraft d2
175 N
C556
Saugkraft
300 N
C681
Querkraft
210 N
C683
Volumen
25 cmł
C462
Werkstückradius (min) (konvex)
176 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C575
Weight
97.8 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型