Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mott
Description
Flame Arrestor
Bill of material
TBD-D-0.2-0.125-0-316L SS-
PN
Part Nubmer
TBD-D-0.2-0.125-0-316L SS-
TYPE
Type
MEDIA
Media Grade
D
Diameter
L
Length (Cups Applicable)
Inch
PA
Porous Alloy
HRD
Hardware Attachment
THK
Thickness (Discs Applicable)
0.039
NOTE1
Mott does not provide flame arrestors off the shelf. Each flame arrestor is custom made to meet each customer’s specific application parameters.
NOTE2
Mott does not provide a flame arresting certification, this can only be provided by an independent agency such as CSA, UL, etc. after testing.
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models