Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Flameproof Group II Gland
Bill of material
HAM0505
CN
Cat. No.
PN
Part No.
IPR
IP Rating
IP66
TR
Temp. Rating
-60°C to +80°C
APP
Approvals
Baseefa 06ATEX0256X, IECEx Bas060059X, Exd IIC, Exe II, ExtD A21
SIZE
Size
mm
TT
Thread Type
MAT
Material
AF
A/F
mm
AC
A/C
mm
B
B Thread Size
L
Length
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD