Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Alfa Laval
Description
Flange
Bill of material
9612492915
IDNR
Item number
NAME
Name
DESC
Description
ISO-OTHER
SHAPE
Shape
Flange
STANDARD
Standard
MATERIAL
Material
1.4404
SURFACE
Surface
Semibright
A1
Height
25 mm
OD1
Diameter
mm
ID1
Diameter
mm
F1
Height
mm
FH1
Height
10 mm
H1
Diameter
9 mm
DC1
Distance
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    End Cap Chain
    Alfa Laval
    Flange Seal
    Alfa Laval
    Flange Complete
    Alfa Laval
    21MP - Male Adapter 21MP
    Alfa Laval
    Flange without O-ring groove
    Alfa Laval
    Flange with O-ring groove
    SEKISUI
    Flange ANSI-ASTM
    Alfa Laval
    Hose Liner
    Alfa Laval
    Reducer Eccentric
    Alfa Laval
    DIN 11853-2 - Flange Collar BF
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
    Alfa Laval
    DIN11864-2 - Flange Collar
    Chinese Manufacturers
    GB/T 9114-2000 PN6 RF - Hubbed screwed steel pipe flanges with raised face
    Alfa Laval
    Union
Previews
3D
Dimension
2D
Download CAD models