Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flange Modules VEE-QCM - VEE-QCM 30
Bill of material
SCHMALZ 10.01.36.00121 VEE-QCM 30
NAME
Name
10_01_36_00121
NNCUSTOM
VEE-QCM 30
NTCUSTOM
Flanschmodul
NBCUSTOM
VEE-QCM 30
LINACUSTOM
VEE-QCM 30
ARTNR
Order number
10.01.36.00121
C127
d
4.5 mm
C121
D
25.4 mm
C119
D1
55 mm
C154
D mk
46 mm
C135
G2
M4-AG
C111
L
19 mm
C109
L1
30 mm
C136
LG2
8.6 mm
C909
Durchfluss (max)
60 mł/h
C575
Weight
65 g
C2220
Umgebungstemperatur
-25 ... 80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models