Catalog navigation
CAD model selection
Selectable products: 360
HELP_VARIABLE
Company
Brother Gearmotors
Description
Flange Mount
Bill of material
H2F22R15-MB02TAVEJ4
VT
Voltage
MCT
Motor capacity
B
Brake
RT
Ratio
OS
Output shaft
22
TBT
Terminal box
PTB
Position of Terminal box
CNSORDERNO
Order number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Haberkorn
    Sprockets with hardened teeth simplex 5/8"x3/8" (10 B-1)
    Haberkorn
    Sprockets for taper bush simplex 1 1/4"x3/4" (20 B-1)
    Haberkorn
    Sprockets ASA 40 simplex 12,7 x 7,95mm (08 A-1)
    Brother Gearmotors
    Flange Mount
    Brother Gearmotors
    Flange Mount
    FUJI HENSOKUKI
    0.2kW
    FUJI HENSOKUKI
    0.1kW
Previews
3D
Dimension
2D
Download CAD models