Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Flange Type SSR-XSB
Bill of material
SSR20XSB1SS+220L (G20g20, B-M6F)
MN
Model No.
NOB
Number of LM block
QZ
QZ option
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
RC1
Rail connection
No connection
DRMH
Dimension of the rail mounting hole
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models