Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Flanged Adaptor to ICS 5000 (male) - IC5K 25
Bill of material
Flanged.adap_mal 250/-/0,6/316/BA/IC5k25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
IC5k25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
200 mm
D1
mm
D2
mm
D3
mm
ML
Material/Liner
316
NL
Nominal lenght
200 mm
SL
Surface Liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    ICS 5000 to Flanged Adaptor (female) - IC5K 25
    Schiedel
    Pipe 250mm - IC5K25
    Schiedel
    Terminal Section - IC5K25
    Schiedel
    Inner Liners/Pipe 500mm - IC5K25
    Schiedel
    Inner Liners/Pipe 1000mm - IC5K25
    Schiedel
    Inspection Tee - IC5K25
    Schiedel
    Bend 90° - IC5K25
    Schiedel
    Pipe 200mm - IC5K25
    Schiedel
    Adjustable Pipe  270-375mm - IC5K25
    Schiedel
    Bend 45° - IC5K25
    Schiedel
    Bend 30° - IC5K25
    Schiedel
    Tee 90° - IC5K25
    Schiedel
    Adjustable Pipe 375-585mm - IC5K25
    Schiedel
    Tee 45° - IC5K25
Previews
3D
Dimension
2D
Download CAD models