Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flange Modules VEE-QCM - VEE-QCM 65
Bill of material
SCHMALZ 10.01.36.00123 VEE-QCM 65
NAME
Name
10_01_36_00123
NNCUSTOM
VEE-QCM 65
NTCUSTOM
Flanschmodul
NBCUSTOM
VEE-QCM 65
LINACUSTOM
VEE-QCM 65
ARTNR
Order number
10.01.36.00123
C121
D
25.4 mm
C119
D1
55 mm
C120
D2
25 mm
C154
D mk
46 mm
C132
G1
G1/8"-IG
C135
G2
M4-AG
C111
L
54 mm
C109
L1
65 mm
C136
LG2
8.6 mm
C909
Durchfluss (max)
60 mł/h
C575
Weight
173 g
C2220
Umgebungstemperatur
-25 ... 80 °C
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir