Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hugro
Description
Flanschwinkel (metrisch 3fach) - Zink-Druckguss mit 3xM Innengewinde
Bill of material
HUGRO 322.203
ARTNR
Article number
322.203
GG
Thread
M 20x1.5
F
Cable
mm
SW
Wrench size
20 mm
A
22.2 mm
C
76.8 mm
B
124 mm
L
34.5 mm
D
5.4 mm
N
56 mm
T
112 mm
J
7 mm
P
49 mm
U
90 mm
G
100 mm
K
8 mm
S
18.5 mm
O
35 mm
R
15 mm
MATERIAL
Material
Zinc pressure casting,
ZTN
Custom tariff number
79070000
GPS
Weight per piece
0.495 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models