Catalog navigation
CAD model selection
Selectable products: 101
HELP_VARIABLE
Company
D-M-E
Description
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
Bill of material
FK1-25-5200
REF
Catalog Number
L1
Overall Length (+2/0)
mm
L2
Shoulder Length (-1/-2)
mm
R1
Radius
mm
R2
Radius
10 mm
K
Head Thickness (0/-0.05)
mm
D2
Head Diameter d2 (0/-0.2)
mm
D1
Shoulder Diameter d1 (0/-0.1)
mm
A
Flat Thickness a (0/-0.015)
mm
B
Flat Width b (0/-0.015)
mm
PSTOL
PS Tolerance
0.001 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models