Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KVT Fastening
Description
Flat round head , rivet thorn - Steel - Huck-Lok TM Blind rivet
Bill of material
KVT HKLP-R8-7
D1
Rivet diameter
6.4 mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Body : Steel, Mandrel : Steel, Surface : Zinc-plated with clear chromate
D
Core length
mm
E
Rivet length
mm
B
Borehole diameter
6.7-7.0
F1
8450 N
F2
15570 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models