Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging - SPF 10 ED-65 M5-AG
Bill of material
SPF 10 ED-65 M5-AG
CNSORDERNO
Type
SPF 10 ED-65 M5-AG
ARTNR
Part no.
10.01.01.13237
CTN
Customs Tariff Number
39269097
DN
dn
1.8 mm
DMS
Dmax(S)
12 mm
DS
Ds
10.5 mm
G1
M5-M
H
13.5 mm
LG1
4.7 mm
SW1
8 mm
Z
Z (Stroke)
1.03 mm
SF
Suction force
4.4 N
POF
Pull-off force
5.2 N
LF
Lateral force
3.5 N
V
Volume
0.297 cm^3
CR
Curve radius (min) (convex)
8 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
10
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
1 g
PF
Product family
SPF
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models