Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging - SPF 20 ED-65 G1/8-AG
Bill of material
SPF 20 ED-65 G1/8-AG
CNSORDERNO
Type
SPF 20 ED-65 G1/8-AG
ARTNR
Part no.
10.01.01.13240
CTN
Customs Tariff Number
39269097
DN
dn
4.1 mm
DMS
Dmax(S)
23.3 mm
DS
Ds
21.43 mm
G1
G1/8"-M
H
17 mm
LG1
7.5 mm
SW1
14 mm
Z
Z (Stroke)
2 mm
SF
Suction force
16 N
POF
Pull-off force
19.2 N
LF
Lateral force
10.5 N
V
Volume
1.131 cm^3
CR
Curve radius (min) (convex)
20 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
20
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
6.9 g
PF
Product family
SPF
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models