Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging - SPF 50 ED-65 G1/4-IG
Bill of material
SPF 50 ED-65 G1/4-IG
CNSORDERNO
Type
SPF 50 ED-65 G1/4-IG
ARTNR
Part no.
10.01.01.13249
CTN
Customs Tariff Number
39269097
DN
dn
6.1 mm
DMS
Dmax(S)
53.9 mm
DS
Ds
51.39 mm
G1
G1/4"-F
H
33.2 mm
LG1
12 mm
SW1
17 mm
Z
Z (Stroke)
3.5 mm
SF
Suction force
74.2 N
POF
Pull-off force
87.4 N
LF
Lateral force
44 N
V
Volume
7.955 cm^3
CR
Curve radius (min) (convex)
75 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
50
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
20.4 g
PF
Product family
SPF
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models