Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG-F - Spare Parts for PFYN-F - PFG-F 20 SI-50
Bill of material
SCHMALZ 10.01.01.11015 PFG-F 20 SI-50
NAME
Name
10_01_01_11015
NNCUSTOM
PFG-F 20 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG-F 20 SI-50
LINACUSTOM
PFG-F 20 SI-50
ARTNR
Order number
10.01.01.11015
C127
d
14 mm
C125
d1
10 mm
C1688
Dmax(S)
24 mm
C124
dn
5 mm
C614
Ds
20 mm
C117
H
8.5 mm
C116
H2
2 mm
C171
Z
1 mm
C444
Saugerwerkstoff
Silikon SI
C575
Weight
1.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models