Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 10 SI-55 N004
Bill of material
SCHMALZ 10.01.01.00030 PFG 10 SI-55 N004
NAME
Name
10_01_01_00030
NNCUSTOM
PFG 10 SI-55 N004
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 10 SI-55 N004
LINACUSTOM
PFG 10 SI-55 N004
ARTNR
Order number
10.01.01.00030
C171
Z
1.4 mm
C117
H
7.5 mm
C116
H2
2 mm
C622
H3
4 mm
C614
Ds
10 mm
C127
d
4 mm
C125
d1
6 mm
C122
Dk
8.7 mm
C1688
Dmax(S)
11.5 mm
C946
Baugröße
10
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
4 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 004
C683
Volumen
0.154 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C575
Weight
0.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models