Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 120 FPM-65 N010
Bill of material
SCHMALZ 10.01.01.00389 PFG 120 FPM-65 N010
NAME
Name
10_01_01_00389
NNCUSTOM
PFG 120 FPM-65 N010
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 120 FPM-65 N010
LINACUSTOM
PFG 120 FPM-65 N010
ARTNR
Order number
10.01.01.00389
C623
H4
8.5 mm
C171
Z
6 mm
C117
H
23.5 mm
C614
Ds
120 mm
C127
d
7.3 mm
C122
Dk
89.5 mm
C1688
Dmax(S)
124 mm
C154
D mk
40 mm
C946
Baugröße
120
C444
Saugerwerkstoff
Fluorkautschuk FPM
C556
Saugkraft
540 N
C445
Werkstoffhärte
65 °Sh
C191
Nippel
N 010
C683
Volumen
75.164 cmł
C462
Werkstückradius (min) (konvex)
300 mm
C575
Weight
295.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models