Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 15 NBR-55 N005
Bill of material
SCHMALZ 10.01.01.00011 PFG 15 NBR-55 N005
NAME
Name
10_01_01_00011
NNCUSTOM
PFG 15 NBR-55 N005
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 15 NBR-55 N005
LINACUSTOM
PFG 15 NBR-55 N005
ARTNR
Order number
10.01.01.00011
C171
Z
1.9 mm
C117
H
8 mm
C116
H2
2.6 mm
C614
Ds
15 mm
C127
d
4.5 mm
C125
d1
7.8 mm
C122
Dk
12.2 mm
C1688
Dmax(S)
17.5 mm
C946
Baugröße
15
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
9 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 005
C683
Volumen
0.432 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C575
Weight
0.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models