Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 20 FPM-65 N006
Bill of material
SCHMALZ 10.01.01.00072 PFG 20 FPM-65 N006
NAME
Name
10_01_01_00072
NNCUSTOM
PFG 20 FPM-65 N006
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 20 FPM-65 N006
LINACUSTOM
PFG 20 FPM-65 N006
ARTNR
Order number
10.01.01.00072
C171
Z
2.2 mm
C117
H
10 mm
C116
H2
4.5 mm
C614
Ds
20 mm
C127
d
4.5 mm
C125
d1
11 mm
C122
Dk
15.2 mm
C1688
Dmax(S)
23 mm
C946
Baugröße
20
C444
Saugerwerkstoff
Fluorkautschuk FPM
C556
Saugkraft
15.5 N
C445
Werkstoffhärte
65 °Sh
C191
Nippel
N 006
C683
Volumen
0.864 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C575
Weight
2.5 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir