Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 200 NBR-55 N010
Bill of material
SCHMALZ 10.01.01.00335 PFG 200 NBR-55 N010
NAME
Name
10_01_01_00335
NNCUSTOM
PFG 200 NBR-55 N010
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 200 NBR-55 N010
LINACUSTOM
PFG 200 NBR-55 N010
ARTNR
Order number
10.01.01.00335
C623
H4
11 mm
C171
Z
13 mm
C117
H
37 mm
C614
Ds
193 mm
C127
d
7 mm
C122
Dk
142.5 mm
C1688
Dmax(S)
222 mm
C154
D mk
40 mm
C946
Baugröße
200
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
1498 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 010
C683
Volumen
401.915 cmł
C462
Werkstückradius (min) (konvex)
400 mm
C575
Weight
671 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models