Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 25 NBR-55 N007
Bill of material
SCHMALZ 10.01.01.00013 PFG 25 NBR-55 N007
NAME
Name
10_01_01_00013
NNCUSTOM
PFG 25 NBR-55 N007
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 25 NBR-55 N007
LINACUSTOM
PFG 25 NBR-55 N007
ARTNR
Order number
10.01.01.00013
C171
Z
3 mm
C117
H
14 mm
C116
H2
7 mm
C614
Ds
25 mm
C127
d
6 mm
C125
d1
11 mm
C122
Dk
16.2 mm
C1688
Dmax(S)
27.5 mm
C946
Baugröße
25
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
26.5 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 007
C683
Volumen
1.483 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C575
Weight
2.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models