Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 3.5 NBR-AS-55 N003
Bill of material
SCHMALZ 10.01.01.10042 PFG 3.5 NBR-AS-55 N003
NAME
Name
10_01_01_10042
NNCUSTOM
PFG 3.5 NBR-AS-55 N003
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 3.5 NBR-AS-55 N003
LINACUSTOM
PFG 3.5 NBR-AS-55 N003
ARTNR
Order number
10.01.01.10042
C171
Z
0.5 mm
C117
H
4 mm
C116
H2
1.5 mm
C622
H3
2.5 mm
C614
Ds
3.5 mm
C127
d
2 mm
C125
d1
3 mm
C122
Dk
4.2 mm
C1688
Dmax(S)
4 mm
C946
Baugröße
3.5
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C556
Saugkraft
0.42 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 003
C683
Volumen
0.015 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models