Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 40 NBR-AS-55 N007
Bill of material
SCHMALZ 10.01.01.10341 PFG 40 NBR-AS-55 N007
NAME
Name
10_01_01_10341
NNCUSTOM
PFG 40 NBR-AS-55 N007
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 40 NBR-AS-55 N007
LINACUSTOM
PFG 40 NBR-AS-55 N007
ARTNR
Order number
10.01.01.10341
C171
Z
3.5 mm
C117
H
14 mm
C116
H2
7 mm
C614
Ds
40 mm
C127
d
6 mm
C125
d1
11 mm
C122
Dk
24.3 mm
C1688
Dmax(S)
43 mm
C946
Baugröße
40
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C556
Saugkraft
57.7 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 007
C683
Volumen
3.912 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C575
Weight
7.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models