Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 8 FPM-65 N004
Bill of material
SCHMALZ 10.01.01.00069 PFG 8 FPM-65 N004
NAME
Name
10_01_01_00069
NNCUSTOM
PFG 8 FPM-65 N004
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 8 FPM-65 N004
LINACUSTOM
PFG 8 FPM-65 N004
ARTNR
Order number
10.01.01.00069
C171
Z
1.3 mm
C117
H
7 mm
C116
H2
2 mm
C622
H3
4 mm
C614
Ds
8 mm
C127
d
4 mm
C125
d1
6 mm
C122
Dk
8.2 mm
C1688
Dmax(S)
9 mm
C946
Baugröße
8
C444
Saugerwerkstoff
Fluorkautschuk FPM
C556
Saugkraft
2.3 N
C445
Werkstoffhärte
65 °Sh
C191
Nippel
N 004
C683
Volumen
0.155 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C575
Weight
0.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models