Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 80 SI-55 N009 M10x1.25-IG
Bill of material
SCHMALZ 10.01.01.00039 PFG 80 SI-55 N009 M10x1.25-IG
NAME
Name
10_01_01_00039
NNCUSTOM
PFG 80 SI-55 N009 M10x1.25-IG
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 80 SI-55 N009 M10x1.25-IG
LINACUSTOM
PFG 80 SI-55 N009 M10x1.25-IG
ARTNR
Order number
10.01.01.00039
C132
G1
M10x1.25-IG
C133
LG1
6 mm
C171
Z
6 mm
C117
H
20.5 mm
C614
Ds
80 mm
C122
Dk
52.3 mm
C1688
Dmax(S)
86 mm
C946
Baugröße
80
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
260 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 009
C683
Volumen
26.756 cmł
C462
Werkstückradius (min) (konvex)
150 mm
C575
Weight
50.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models