Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN-F - PFYN-F 50 SI-50 G1/8-IG
Bill of material
SCHMALZ 10.01.01.11053 PFYN-F 50 SI-50 G1/8-IG
NAME
Name
10_01_01_11053
NNCUSTOM
PFYN-F 50 SI-50 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN-F 50 SI-50 G1/8-IG
LINACUSTOM
PFYN-F 50 SI-50 G1/8-IG
ARTNR
Order number
10.01.01.11053
C121
D
15 mm
C614
Ds
50 mm
C117
H
17.5 mm
C115
H1
27 mm
C444
Saugerwerkstoff
Silikon SI
C575
Weight
18.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models