Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 10 PU-55 M5-AG
Bill of material
SCHMALZ 10.01.01.00168 PFYN 10 PU-55 M5-AG
NAME
Name
10_01_01_00168
NNCUSTOM
PFYN 10 PU-55 M5-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 10 PU-55 M5-AG
LINACUSTOM
PFYN 10 PU-55 M5-AG
ARTNR
Order number
10.01.01.00168
C124
dn
2 mm
C1688
Dmax(S)
11.5 mm
C614
Ds
10 mm
C132
G1
M5-AG
C117
H
12.5 mm
C133
LG1
4.5 mm
C140
SW1
8 mm
C171
Z
1.4 mm
C556
Saugkraft
4 N
C683
Volumen
0.07 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
10
C191
Nippel
N 004
C444
Saugerwerkstoff
Polyurethan PU
C445
Werkstoffhärte
55 °Sh
C575
Weight
1.3 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models