Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 25 NBR-AS-55 G1/8-IG
Bill of material
SCHMALZ 10.01.01.10352 PFYN 25 NBR-AS-55 G1/8-IG
NAME
Name
10_01_01_10352
NNCUSTOM
PFYN 25 NBR-AS-55 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 25 NBR-AS-55 G1/8-IG
LINACUSTOM
PFYN 25 NBR-AS-55 G1/8-IG
ARTNR
Order number
10.01.01.10352
C124
dn
3.5 mm
C1688
Dmax(S)
27.5 mm
C614
Ds
25 mm
C132
G1
G1/8"-IG
C117
H
30 mm
C133
LG1
9 mm
C140
SW1
14 mm
C171
Z
3 mm
C556
Saugkraft
26.5 N
C683
Volumen
1.3 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
25
C191
Nippel
N 007
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C445
Werkstoffhärte
55 °Sh
C575
Weight
8.5 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models