Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 40 PU-55 G1/8-IG
Bill of material
SCHMALZ 10.01.01.00118 PFYN 40 PU-55 G1/8-IG
NAME
Name
10_01_01_00118
NNCUSTOM
PFYN 40 PU-55 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 40 PU-55 G1/8-IG
LINACUSTOM
PFYN 40 PU-55 G1/8-IG
ARTNR
Order number
10.01.01.00118
C124
dn
3.5 mm
C1688
Dmax(S)
43 mm
C614
Ds
40 mm
C132
G1
G1/8"-IG
C117
H
30 mm
C133
LG1
9 mm
C140
SW1
14 mm
C171
Z
3.5 mm
C556
Saugkraft
57.7 N
C683
Volumen
3.8 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
40
C191
Nippel
N 007
C444
Saugerwerkstoff
Polyurethan PU
C445
Werkstoffhärte
55 °Sh
C575
Weight
13.5 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models