Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 8 FPM-65 M5-IG
Bill of material
SCHMALZ 10.01.01.00125 PFYN 8 FPM-65 M5-IG
NAME
Name
10_01_01_00125
NNCUSTOM
PFYN 8 FPM-65 M5-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 8 FPM-65 M5-IG
LINACUSTOM
PFYN 8 FPM-65 M5-IG
ARTNR
Order number
10.01.01.00125
C124
dn
2 mm
C1688
Dmax(S)
9 mm
C614
Ds
8 mm
C132
G1
M5-IG
C117
H
17 mm
C133
LG1
5.5 mm
C140
SW1
8 mm
C171
Z
1.3 mm
C556
Saugkraft
2.3 N
C683
Volumen
0.03 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
8
C191
Nippel
N 004
C444
Saugerwerkstoff
Fluorkautschuk FPM
C445
Werkstoffhärte
65 °Sh
C575
Weight
1.5 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models