Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN VU1 - PFYN 30 VU1-72 G1/8-IG
Bill of material
SCHMALZ 10.01.01.00558 PFYN 30 VU1-72 G1/8-IG
NAME
Name
10_01_01_00558
NNCUSTOM
PFYN 30 VU1-72 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 30 VU1-72 G1/8-IG
LINACUSTOM
PFYN 30 VU1-72 G1/8-IG
ARTNR
Order number
10.01.01.00558
C1688
Dmax(S)
31.5 mm
C124
dn
2 mm
C614
Ds
30 mm
C132
G1
G1/8"-IG
C117
H
29 mm
C133
LG1
9 mm
C140
SW1
14 mm
C171
Z
3 mm
C444
Saugerwerkstoff
Vulkollan VU1
C946
Baugröße
30
C556
Saugkraft
32 N
C683
Volumen
1.7 cmł
C462
Werkstückradius (min) (konvex)
30 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C191
Nippel
N 007
C445
Werkstoffhärte
72 °Sh
C575
Weight
8 g
C1432
Faltenanzahl
0
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели