Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN VU1 - PFYN 95 VU1-72 G1/4-IG
Bill of material
SCHMALZ 10.01.01.00525 PFYN 95 VU1-72 G1/4-IG
NAME
Name
10_01_01_00525
NNCUSTOM
PFYN 95 VU1-72 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 95 VU1-72 G1/4-IG
LINACUSTOM
PFYN 95 VU1-72 G1/4-IG
ARTNR
Order number
10.01.01.00525
C1688
Dmax(S)
101 mm
C124
dn
6 mm
C614
Ds
95 mm
C132
G1
G1/4"-IG
C117
H
40 mm
C133
LG1
12 mm
C140
SW1
22 mm
C171
Z
6 mm
C444
Saugerwerkstoff
Vulkollan VU1
C946
Baugröße
95
C556
Saugkraft
350 N
C683
Volumen
42 cmł
C462
Werkstückradius (min) (konvex)
140 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C191
Nippel
N 012
C445
Werkstoffhärte
72 °Sh
C575
Weight
77.7 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models