Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 125 NBR-45 M10-AG
Bill of material
SCHMALZ 10.01.01.11485 SAF 125 NBR-45 M10-AG
NAME
Name
10_01_01_11485
NNCUSTOM
SAF 125 NBR-45 M10-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 125 NBR-45 M10-AG
LINACUSTOM
SAF 125 NBR-45 M10-AG
ARTNR
Order number
10.01.01.11485
C124
dn
4 mm
C1688
Dmax(S)
135 mm
C614
Ds
125 mm
C132
G1
M10-AG
C117
H
43 mm
C133
LG1
12 mm
C140
SW1
22 mm
C171
Z
12.5 mm
C556
Saugkraft
660 N
C681
Querkraft
475 N
C682
Querkraft (geölte Oberfläche)
400 N
C683
Volumen
119 cmł
C462
Werkstückradius (min) (konvex)
165 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
125
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
45 °Sh
C575
Weight
169.4 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models