Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 40 NBR-60 G1/4-IG
Bill of material
SCHMALZ 10.01.01.10508 SAF 40 NBR-60 G1/4-IG
NAME
Name
10_01_01_10508
NNCUSTOM
SAF 40 NBR-60 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 40 NBR-60 G1/4-IG
LINACUSTOM
SAF 40 NBR-60 G1/4-IG
ARTNR
Order number
10.01.01.10508
C124
dn
4 mm
C1688
Dmax(S)
46 mm
C614
Ds
41 mm
C132
G1
G1/4"-IG
C117
H
22 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
4 mm
C556
Saugkraft
69 N
C681
Querkraft
52 N
C682
Querkraft (geölte Oberfläche)
50 N
C683
Volumen
5.3 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
40
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
13.6 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models