目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.10689 SAF 60 NBR-60 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups SAF
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_saf/10_01_01_10689.prj},{NB=SCHMALZ 10.01.01.10689 SAF 60 NBR-60 G1/4-IG},{NAME=10_01_01_10689},{INAME=10_01_01_10689},{SHA256=mitxwWSRMlcDDD6xuqd4luEyCt2J332g2bs9ptTOa7o=},{NNCUSTOM=SAF 60 NBR-60 G1/4-IG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=SAF 60 NBR-60 G1/4-IG},{LINACUSTOM=SAF 60 NBR-60 G1/4-IG},{ARTNR=10.01.01.10689},{C124=6},{C1688=67},{C614=60.6},{C132=G1/4\"-IG},{C117=36},{C133=15},{C140=22},{C171=6},{C556=150},{C681=105},{C682=85},{C683=16.7},{C462=75},{C455=6},{C946=60},{C444=Nitrilkautschuk NBR},{C445=60},{C575=37.1},{C1432=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 60 NBR-60 G1/4-IG
Bill of material
SCHMALZ 10.01.01.10689 SAF 60 NBR-60 G1/4-IG
NAME
Name
10_01_01_10689
NNCUSTOM
SAF 60 NBR-60 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 60 NBR-60 G1/4-IG
LINACUSTOM
SAF 60 NBR-60 G1/4-IG
ARTNR
Order number
10.01.01.10689
C124
dn
6
mm
C1688
Dmax(S)
67
mm
C614
Ds
60.6
mm
C132
G1
G1/4"-IG
C117
H
36
mm
C133
LG1
15
mm
C140
SW1
22
mm
C171
Z
6
mm
C556
Saugkraft
150
N
C681
Querkraft
105
N
C682
Querkraft (geölte Oberfläche)
85
N
C683
Volumen
16.7
cmł
C462
Werkstückradius (min) (konvex)
75
mm
C455
Schlauchinnendurchmesser (empf.)
6
mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60
°Sh
C575
Weight
37.1
g
C1432
Faltenanzahl
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求