Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 80 NBR-60 G1/4-AG
Bill of material
SCHMALZ 10.01.01.10623 SAF 80 NBR-60 G1/4-AG
NAME
Name
10_01_01_10623
NNCUSTOM
SAF 80 NBR-60 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 80 NBR-60 G1/4-AG
LINACUSTOM
SAF 80 NBR-60 G1/4-AG
ARTNR
Order number
10.01.01.10623
C124
dn
6 mm
C1688
Dmax(S)
89 mm
C614
Ds
83 mm
C132
G1
G1/4"-AG
C117
H
35 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
7.6 mm
C556
Saugkraft
272 N
C681
Querkraft
205 N
C682
Querkraft (geölte Oberfläche)
180 N
C683
Volumen
36.7 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
80
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
65.1 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models