Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAFT-C - SAFT-C 60 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.01.11938 SAFT-C 60 NBR-60 M10-AG
NAME
Name
10_01_01_11938
NNCUSTOM
SAFT-C 60 NBR-60 M10-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAFT-C 60 NBR-60 M10-AG
LINACUSTOM
SAFT-C 60 NBR-60 M10-AG
ARTNR
Order number
10.01.01.11938
C127
d
19 mm
C124
dn
4 mm
C122
Dk
40 mm
C1688
Dmax(S)
66 mm
C614
Ds
63 mm
C132
G1
M10-AG
C117
H
34 mm
C116
H2
2 mm
C133
LG1
11.5 mm
C140
SW1
8 mm
C171
Z
5.3 mm
C556
Saugkraft
150 N
C681
Querkraft
112 N
C682
Querkraft (geölte Oberfläche)
95 N
C683
Volumen
15 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
51.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models