Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAFT - Spare Parts for SAFT-C - SAFT 60 NBR-60
Bill of material
SCHMALZ 10.01.01.11937 SAFT 60 NBR-60
NAME
Name
10_01_01_11937
NNCUSTOM
SAFT 60 NBR-60
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SAFT 60 NBR-60
LINACUSTOM
SAFT 60 NBR-60
ARTNR
Order number
10.01.01.11937
C122
Dk
40 mm
C127
d
19 mm
C117
H
34 mm
C171
Z
5.3 mm
C1688
Dmax(S)
66 mm
C614
Ds
63 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
34.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models