Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAOF (Oval) - SAOF 60x23 NBR-60 G1/4-IG
Bill of material
SCHMALZ 10.01.05.00367 SAOF 60x23 NBR-60 G1/4-IG
NAME
Name
10_01_05_00367
NNCUSTOM
SAOF 60x23 NBR-60 G1/4-IG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SAOF 60x23 NBR-60 G1/4-IG
LINACUSTOM
SAOF 60x23 NBR-60 G1/4-IG
ARTNR
Order number
10.01.05.00367
C1704
Bmax(S)
25 mm
C1227
Bs
21.6 mm
C124
dn
6 mm
C132
G1
G1/4"-IG
C117
H
26 mm
C133
LG1
8 mm
C1703
Lmax(S)
64 mm
C1228
Ls
60.6 mm
C140
SW1
17 mm
C171
Z
3 mm
C556
Saugkraft
57 N
C681
Querkraft
37 N
C682
Querkraft (geölte Oberfläche)
33 N
C683
Volumen
3.89 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
60 x 23 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
29 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models