Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAOF (Oval) - SAOF 90x30 NBR-45 G3/8-IG
Bill of material
SCHMALZ 10.01.05.00570 SAOF 90x30 NBR-45 G3/8-IG
NAME
Name
10_01_05_00570
NNCUSTOM
SAOF 90x30 NBR-45 G3/8-IG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SAOF 90x30 NBR-45 G3/8-IG
LINACUSTOM
SAOF 90x30 NBR-45 G3/8-IG
ARTNR
Order number
10.01.05.00570
C1704
Bmax(S)
34 mm
C1227
Bs
30.6 mm
C124
dn
6 mm
C132
G1
G3/8"-IG
C117
H
27 mm
C133
LG1
9 mm
C1703
Lmax(S)
94 mm
C1228
Ls
90.6 mm
C140
SW1
22 mm
C171
Z
3 mm
C556
Saugkraft
122 N
C681
Querkraft
96 N
C682
Querkraft (geölte Oberfläche)
64 N
C683
Volumen
10.1 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
90 x 30 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
45 °Sh
C575
Weight
60 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models