Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SG - Spare Parts for SGN - SG 45 ECO-60 N031
Bill of material
SCHMALZ 10.01.01.00219 SG 45 ECO-60 N031
NAME
Name
10_01_01_00219
NNCUSTOM
SG 45 ECO-60 N031
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SG 45 ECO-60 N031
LINACUSTOM
SG 45 ECO-60 N031
ARTNR
Order number
10.01.01.00219
C127
d
9 mm
C122
Dk
20 mm
C1688
Dmax(S)
50 mm
C614
Ds
44.2 mm
C117
H
26 mm
C116
H2
13.4 mm
C171
Z
5 mm
C556
Saugkraft
50 N
C683
Volumen
6.141 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C946
Baugröße
45
C444
Saugerwerkstoff
Epichlor ECO
C445
Werkstoffhärte
60 °Sh
C575
Weight
12.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models